(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Part Number |
---|
S7H-6024C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | Load Capacity (Range Selectable) (N) | Table size (thickness) (range selection) (mm) | Load Capacity (N) | Table size (thickness) (mm) | Z-Axis Stage Surface | Reversed | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
9,105,999 VND | 1 Piece(s) | 18 Day(s) | 30.1~50 | 70.1~80 | 39 | 79 | Horizontal | Standard | 770 |
Loading...Tải…
Type | XZ | Table size (length) (range selection)(mm) | 41~60 | Table size (width) (range selection)(mm) | 41~60 |
---|---|---|---|---|---|
Travel Distance (X Distance)(Selection Range)(mm) | ±10 to 30mm | Travel Distance (Z Distance)(Selection Range)(mm) | ±10 to 30mm | Table Material | Aluminum Alloy |
Surface Treatment | Black Anodize | Travel Guide | Cross Roller | Table size (length)(mm) | 60 |
Table size (width)(mm) | 60 | Travel Distance (X Distance)(mm) | ±6.5 | Travel Distance (Z Distance)(mm) | ±6.5 |
Through Hole (Table Center Hole) | No | Clamp | Clamp Lever |
Please check the type/dimensions/specifications of the part S7H-6024C in the XZ-Axis Manual Stage Cross Roller 6024 series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần S7H-6024C trong chuỗi XZ-Axis Manual Stage Cross Roller 6024.
Part Number |
---|
S7H-6024L |
S7H-6024R |
S7V-6024C |
S7V-6024L |
S7V-6024R |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | Load Capacity (Range Selectable) (N) | Table size (thickness) (range selection) (mm) | Load Capacity (N) | Table size (thickness) (mm) | Z-Axis Stage Surface | Reversed | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|
9,105,999 VND | 1 Piece(s) | 18 Day(s) | 30.1~50 | 70.1~80 | 39 | 79 | Horizontal | Right and Left | 770 | ||
9,105,999 VND | 1 Piece(s) | 18 Day(s) | 30.1~50 | 70.1~80 | 39 | 79 | Horizontal | Right and Left | 770 | ||
5,808,452 VND | 1 Piece(s) | 18 Day(s) | 5~30 | 100.1~ | 20 | 165 | Vertical | Standard | 670 | ||
5,808,452 VND | 1 Piece(s) | 18 Day(s) | 5~30 | 100.1~ | 20 | 130 | Vertical | Right and Left | 670 | ||
5,808,452 VND | 1 Piece(s) | 18 Day(s) | 5~30 | 100.1~ | 20 | 130 | Vertical | Right and Left | 670 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy