(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

X-Axis Manual Stage Cross Roller 25

X-Axis Manual Stage Cross Roller 25
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,094,270VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
Part Number
S1-25C
S1-25L
S1-25R
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngReversed Micrometer Head Mounting Direction

2,675,279 VND

1 Piece(s) 18 Day(s) Top and Bottom-

2,094,270 VND

1 Piece(s) Same day Right and LeftLeft

2,675,279 VND

1 Piece(s) 18 Day(s) Right and LeftRight

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Table size (length) (range selection)(mm) ~25 Table size (width) (range selection)(mm) ~25 Load Capacity (Range Selectable)(N) 5~30
Travel Distance (Selection Range) ~ ±10mm Feeding Method Micrometer Head Table Material Aluminum / Aluminum Alloy
Table Surface Treatment Black Anodize Travel Guide Cross Roller Table size (thickness) (range selection)(mm) 1~15
Product Category Main Body Table size (length)(mm) 25 Table size (width)(mm) 25
Load Capacity(N) 9.8 / 10 Travel Distance (X Distance)(mm) ±3 Table size (thickness)(mm) 14
Type X-Axis Stages Table Parallelism(µm) 20 Clamp Clamp Lever
Through Hole (Table Center Hole) No