(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Line 8 Corner Joint CJT

Line 8 Corner Joint CJT
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      203,890VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • This is a representative image. See the product standards for details.

Product Description

Corner joint for Line8 [Material] Aluminum [Treatment] Anodizing

 
Part Number
CJT8032N
CJT8072N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngRoHSNumber of the Applicable Slots

203,890 VND

1 Piece(s) Same day 10Groove of a Row

348,591 VND

1 Piece(s) Same day 102-Row Groove

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Bracket Tape Extruded Brackets Series IMAO (item) Line 8 Applicable Frame Width(mm) 40
Additional Functions (Extruded Bracket) Standard Material Aluminum Surface Treatment Anodized Aluminum