(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Height Adjustable Castors SGDN Series (Stem Type Mounting)

Height Adjustable Castors SGDN Series (Stem Type Mounting)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,468,047VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Height Adjustable Castor
·The best solution for 'fix after moving’
•Vibration Prevention Pad
[Usage]
·Aluminum Profile/Pipe Assembly Stand
·Precision Machinery Such as Inspection Equipment, Measuring Equipment etc
·General Machinery Such as Vending Machines, ATM Machines
·Communication Equipment, Medical Equipment
·Workbench, Utility Bracket

 
Part Number
SGDN-60S-M
SGDN-60S-N
SGDN-80S-M
SGDN-80S-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMounting Height H
(mm)
Allowable Load
(daN)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Castor Type Wheel Material Wheel Hardness Offset
(mm)

1,537,465 VND

1 Piece(s) 7 Day(s) 922505025MCNMC NylonShore D8036

1,468,047 VND

1 Piece(s) 7 Day(s) 922505025NYNNylonShore A7036

2,090,960 VND

1 Piece(s) 7 Day(s) 1185006328MCNMC NylonShore D8046

1,999,842 VND

1 Piece(s) 7 Day(s) 1185006328NYNNylonShore A7046

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Caster Type Plate Type Swivel Wheel Characteristics Not Provided Application Commercial Facilities Displays / Logistics, Carriage / Office Automation Equipment, IT Equipment / Factory Facilities
Load Category Medium Load Wheel Part Bearing Not Included Operating Temperature(℃) -10 to +90
Surface Treatment Electrolytic Polishing