(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-HH1500/2500

Ikura Downward Push Type Toggle Clamp Horizontal Handle ISK-HH1500/2500
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      353,040VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-HH1500
ISK-HH2500
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngArm Height H
(mm)
Arm Length L
(mm)
Tip Screw Position Adjustment Trusco code

353,040 VND

1 Piece(s) 9 Day(s) or more 1323Non-adjustable (Fixed)792-9951

353,040 VND

1 Piece(s) 9 Day(s) or more 1520Slide Adjustment792-9960

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Attaching Method Flange Base Tightening Force(N) 270 Body Material Steel
Clamp Screw Size M4 Clamp Screw Material Nylon Stroke S(mm) 1.5
Tightening Force (Range Selectable)(N) 270~499 Tip Screw Type Nylon Bolt