(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Ikura Latch Type Toggle Clamp ISK-FA1200/1600

Ikura Latch Type Toggle Clamp ISK-FA1200/1600
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      443,781VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • The 2S is a stainless steel type.

Product Description

[Features]·Suitable for welding jigs, assembly jigs, inspection jigs, and processing jigs.

 
Part Number
ISK-FA1200
ISK-FA1200-2S
ISK-FA1600
ISK-FA1600-2S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTightening Force
(N)
Body Material Clamp Screw Size Clamp Screw Material Stroke S
(mm)
Tightening Force (Range Selectable)
(N)
Tip Screw Type Trusco code

443,781 VND

1 Piece(s) 6 Day(s) or more 1700SteelM6Steel121400~1999Steel Bolt792-9846

841,619 VND

1 Piece(s) 9 Day(s) or more 1700Stainless SteelM6Stainless Steel121400~1999Stainless Steel Bolt792-9854

474,295 VND

1 Piece(s) 9 Day(s) or more 3000SteelM10Steel82000~3099Steel Bolt792-9889

986,076 VND

1 Piece(s) 9 Day(s) or more 3000Stainless SteelM10Stainless Steel82000~3099Stainless Steel Bolt792-9897

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Type Push-Pull Attaching Method Flange Base Clamp Screw Stationary
Attaching Portion Shape Flange Base