(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Underfloor ventilation (Stainless Steel)

Underfloor ventilation (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      424,960VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

ESCO air conditioning piping parts, underfloor air vent (stainless steel).

Part Number
EA997MG-1
EA997MG-2
EA997MG-3
EA997MG-11
EA997MG-12
EA997MG-13
EA997MG-14
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Specifications Size

770,615 VND

1 Piece(s) 7 Day(s) or more 4518340340626Slide type150(H)×300(W)mm

947,168 VND

1 Piece(s) 7 Day(s) or more 4518340340633Slide type150(H)×450(W)mm

961,626 VND

1 Piece(s) 6 Day(s) or more 4518340340640Slide type200(H)×400(W)mm

424,960 VND

1 Piece(s) 7 Day(s) or more 4518340340657-120(H)×300(W)mm

447,380 VND

1 Piece(s) 7 Day(s) or more 4518340340664-150(H)×300(W)mm

543,303 VND

1 Piece(s) 7 Day(s) or more 4518340340671-150(H)×450(W)mm

552,941 VND

1 Piece(s) 6 Day(s) or more 4518340340688-200(H)×400(W)mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Related parts/accessories Materials Main body: SUS304, insect screen: SUS304 Related parts/accessories Penetration member
Accessories With wire mesh