(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Round Louver (With Fireproof Damper and Hood / SUS)

Round Louver (With Fireproof Damper and Hood / SUS)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,455,805VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・For outdoor
・Material-Body: SUS304, damper: SUS304, insect screen: SUS316
・Applicable pipe (ID)…197 to 217mm

Part Number
EA997MB-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,455,805 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Related parts/accessories Materials Main body / insect screen: SUS304; hood: SUS316 JAN Code 4518340340589
Specifications For exterior walls, natural-air supplying exhaust port Related parts/accessories Penetration member Accessories With fireproof damper
Finish Hairline Compatible Pipe Diameter 142 to 165mm Insect screen included 12 mesh
Thermal Fuse 72°C