(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Inner wall ventilation (Stainless Steel)

Inner wall ventilation (Stainless Steel)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      537,106VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・For inside wall
・Material-Body: SUS304Insect screen: SUS316
・Finishing-Hairline
・One-touch opening-closing Install by inserting into a sleeve pipe.
・Applicable pipe dia.…145 to 165mm

 
Part Number
EA997MA-4
EA997MA-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngJAN Code Compatible Pipe Diameter

537,106 VND

1 Piece(s) 7 Day(s) or more 451834012042697 to 111mm

1,021,703 VND

1 Piece(s) 7 Day(s) or more 4518340120433145 to 165mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Related parts/accessories Materials Main body: SUS304, insect screen: SUS304 Related parts/accessories Penetration member
Accessories With insect screen (12 mesh) Finish Hairline, matte clear coating Insect screen included 12 mesh