(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
465 × 465 × 30 mm, Ceiling Inspection Door (White)

465 × 465 × 30 mm, Ceiling Inspection Door (White)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      697,876VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

The white ceiling material is ideal for places with high maintenance frequency.
[Product Specifications]
·Frame width: 30 mm
·Materials: Frame: Aluminum alloy extruded profile, metal fittings: Hot-dip galvanize plate
·With support bracket
·Size: 465 × 465 mm
·JAN: 4518340566262

 
Part Number
EA997LD-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

697,876 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1