(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
[Aluminum] Ceiling Inspection Opening EA997LB-1

[Aluminum] Ceiling Inspection Opening EA997LB-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,312,302VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Frame width-30mm
・Material-?Outer frame・inner frame:aluminum alloy extrusion material, Fitting:hot dip galvanized steel sheet
・Support fittings・hanging fittings included
・Slide lock mechanism
・Size(mm)-615x615
・Qty. per unit-1pc

Part Number
EA997LB-1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

1,312,302 VND

1 Piece(s) 7 Day(s) or more

Loading...Tải…

  1. 1