(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・VE pipe joint which is flexible and adaptable to convexes and concaves in the wall.
・Applicable also for protecting cables routed into a meter panel, etc.
・The bellows section is compatible with PF pipes.
・Color…Beige
・Application…VE pipe 28
・Length…750.4mm
Type | Pipe Strap Related Components | Material | PVC (Polyvinyl Chloride) | Color | Beige |
---|---|---|---|---|---|
Specification 1 | ·Color: Beige, compatible tube: VE pipe 28/total length: 750.4 mm flexible VE pipe fitting that can accommodate uneven walls. ·Can also be used to protect cables when leading them into meter panels, etc. | Specifications 2 | ·The bellows part is compatible with PF pipes. ·JAN: 4518340241817 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy