(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Insert VE pipes into the joint and secure them with adhesive or other method.
・JIS C8432 compliant
・Color…Beige
・Application…VE pipe 22
・R (radius)…100mm
Type | Pipe Strap Related Components | Material | PVC (Polyvinyl Chloride) | Color | Beige |
---|---|---|---|---|---|
Specification 1 | ·Color: Beige, compatible tube: VE pipe 22/radius: Insert the 100 mm VE tube inside and secure it with adhesive. ·JISC8432 compliant/JAN: 4518340242722 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy