(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Zip tie (Release type)【100 Pieces Per Package】

Zip tie (Release type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      267,053VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

It is a cable tie (release type) that can be used over and over again.

Part Number
EA475ER-125
EA475ER-150
EA475ER-200
EA475ER-250
EA475ER-300
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOverall Length JAN Code Maximum diameter

267,053 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) or more 125mm454874590062025mm

293,935 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) or more 150mm454874589738835mm

327,900 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) or more 200mm454874589739550mm

460,990 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) or more 250mm454874589740165mm

538,928 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) or more 300mm454874589804080mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Related parts/accessories Materials Nylon 66 Thickness 1.2mm
Quantity 100 pcs. Cable tie material Nylon Related parts/accessories Zip tie
Width 4.5mm Operating Temperature Range -10 to 85°C Loop Tensile Strength 22kgf