(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Zip tie (With fixing hole)【100 Pieces Per Package】

Zip tie (With fixing hole)
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      211,783VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·It is a screw fixing type that can be securely attached to the panel.

Part Number
EA475EM-110
EA475EM-170
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngOverall Length JAN Code Maximum diameter Loop Tensile Strength Width (W) Mounting Hole Inner Diameter (A) Overall Length (L)

211,783 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) or more 113mm454874591170125mm8 kgf2.5mm3.2mm110mm

253,885 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

7 Day(s) or more 171.5mm454874592180940mm18 kgf3.7mm5.0mm171.5mm

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Classification Related parts/accessories Materials Nylon 66 Color White
Quantity 100 pc Cable tie material Nylon Related parts/accessories Zip tie
Operating Temperature Range -40 to 85°C