(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Needle Valve [Stainless Steel] EA470CM-4

Needle Valve [Stainless Steel] EA470CM-4
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,782,815VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: SUS316, Stem: SUS630
・Applicable fluid-Air, water, oil, gas
・Max. pressure--20℃ to normal temperature: 3.43MPa, 100℃ or less: 2.94MPa150℃ or less: 2.65MPa
・A panel tap prepared at the bottom of the body allows it to bedirectly fitted to a panel.
・For panel piping of various instruments
・Mounting screw (PT)…1/2

Part Number
EA470CM-4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàng

4,782,815 VND

1 Piece(s) 6 Day(s) or more

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Main Body Shape Straight Material Stainless Steel Applicable Fluid Water / Air / Oil / Gas / Chemical
Handle Shape Round Handle Operating Pressure Range(MPa) null::3.43 JAN Code 4548745597714
Materials Body: SUS316; Stem: SUS630, ground: SUS316, gland packing: PTFE, panel gasket: Non-asbestos sheet, set screw: SUS304, front ferrule: SUS316, back ferrule: SUS316, handle: ZDC Mounting Screw (PT) 1/2"