(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
·This is a needle valve EA426CW made by ESCO. ·Mounting screws are Rc (PT) 1/4, 1/8, and 3/8.
Part Number |
---|
EA426CW-11 |
EA426CW-22 |
EA426CW-33 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to ShipSố ngày giao hàng | JAN Code | Mounting Screw |
---|---|---|---|---|---|---|
346,390 VND | 1 Piece(s) | 7 Day(s) or more | 4518340019140 | Rc (PT) 1/8" | ||
373,858 VND | 1 Piece(s) | 6 Day(s) or more | 4518340019157 | Rc (PT) 1/4 " | ||
389,235 VND | 1 Piece(s) | 7 Day(s) or more | 4518340019164 | Rc (PT) 3/8" |
Loading...Tải…
Main Body Shape | Straight | Material | Brass | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Handle Shape | Round Handle | Operating Temperature Range(°C) | -10::80 | Operating Pressure Range(MPa) | null::0.98 |
Surface Treatment | Chrome Plating Finish | Temperature | -10 to 80°C (Excluding frozen parts) | Materials | Brass |