(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Partition Union

Partition Union
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      151,675VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·ESCO Co., Ltd, Quick-connect fitting. ·Bulkhead union.

Part Number
EA140HE-41
EA140HE-61
EA140HE-62
EA140HE-63
EA140HE-102
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngApplicable Tube O.D.1
(φ)
JAN Code Mounting Screw

151,675 VND

1 Piece(s) 6 Day(s) or more 44518340881310Rc (PT) 1/8"

162,948 VND

1 Piece(s) 6 Day(s) or more 64518340881334Rc (PT) 1/8"

162,948 VND

1 Piece(s) 6 Day(s) or more 64518340881341Rc (PT) 1/4 "

168,238 VND

1 Piece(s) 6 Day(s) or more 64518340881358Rc (PT) 3/8"

195,000 VND

1 Piece(s) 6 Day(s) or more 104518340881389Rc (PT) 1/4 "

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Fitting Type Screw Mounting, Direction Applicable Fluid Air Body Material Brass
Application Standard, Mini Screw Mounting, Direction Partition Female Straight Operating Temperature(°C) -15::60
Operating Pressure 0 to 1 MPa (0 to 10 kgf/cm^2) Type Quick-connect fitting