(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Material-Iron steel, brass
・Operating pressure-1.0MPa
・Outlet-6.5 x 10mm hose
・Inlet-Plug
・Swivel type
・Branch…2
・Mechanism…1 Flexible
Type | Branch | Male/Female | Male and Female Branch | Valve Structure | Single Passage Opening Closing Type |
---|---|---|---|---|---|
Operating Environment/Applications | Standard | Operating fluid | Air | Sealing Material | NBR |
Main Body Materials | Steel (nickel chrome plated), brass | Types of connection parts | Nut Tightening Type | JAN Code | 4548745174168 |
Specifications | Swivel | Operating Pressure | 1.0 MPa | Take out | 6.5 x 10mm hose |
Branch | 2 stations | Mechanism | 1 free | Incorporation | Plug |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy