(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Spring Pin (Waveform) Solar Stainless Steel Spring【5,000 Pieces Per Package】

Spring Pin (Waveform) Solar Stainless Steel Spring
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,101,663VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

thận trọng

  • This is a representative image. See the product standards for details.

Product Description

Spring pins used for purposes such as connecting, positioning, and preventing screws from rotating.
[Features]
·Generic name for several types of pins to drive.
·A rod-shaped or roll-shaped product consisting of two or more parts is inserted into a precise hole.
·Spring force in the radial direction is used by forming a gap at the seam of a springy plate by rounding it.
·It is possible to have multiple roles such as stopper and hinge.
·When a dynamic load is applied, it is recommended to use the specified insertion direction.
·It has a long developed dimension and excellent roundness and pull-out load.
[Applications]
·Compared to the straight type, products are less likely to get entangled with each other and are suitable for automatic insertion.

Part Number
SPRINGPINWA-SUS-1.2-7
SPRINGPINWA-SUS-2-9
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngRoHSNominal Dia. Length Sanko Code

2,101,663 VND

1 Pack(s)

5,000 Pieces Per Package

5,000 Pieces Per Package

6 Day(s) or more 101.27G0020401_0012007000

2,169,652 VND

1 Pack(s)

5,000 Pieces Per Package

5,000 Pieces Per Package

7 Day(s) or more 1029G0020401_0020009000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Material Stainless Steel Sales Unit Box/package