(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
Caution
thận trọng
Spring pins used for purposes such as connecting, positioning, and preventing screws from rotating.
[Features]
·Generic name for several types of pins to drive.
·A rod-shaped or roll-shaped product consisting of two or more parts is inserted into a precise hole.
·Spring force in the radial direction is used by forming a gap at the seam of a springy plate by rounding it.
·It is possible to have multiple roles such as stopper and hinge.
·When a dynamic load is applied, it is recommended to use the specified insertion direction.
·Both end faces have been drawn to prevent tangling.
[Applications]
·Its shear strength is 2 to 3% higher than that of corrugated steel, making it suitable for locations subject to dynamic and impact loads.
Part Number |
---|
SPRINGPINST-SUS-2.5-10 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | RoHS |
---|---|---|---|---|---|---|
1,371,780 VND | 1 Pack(s) | 2,000 Pieces Per Package 2,000 Pieces Per Package | 6 Day(s) or more | 10 |
Loading...Tải…
Nominal Dia. | 2.5 | Length | 10 | Material | Stainless Steel |
---|---|---|---|---|---|
Sales Unit | Box/package | Sanko Code | G0020400_0025010000 |