(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Extension Robot Cable Used With 24 VDC Metal Lighting Connectors I-CB-S□R-MCB series

Extension Robot Cable Used With 24 VDC Metal Lighting Connectors I-CB-S□R-MCB series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,453,965VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Extension robot cable for connecting power supply to a 24 VDC metal lighting connector. Length 1 m/3 m/5 m

 
Part Number
I-CB-S1R-MCB
I-CB-S3R-MCB
I-CB-S5R-MCB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngLength
(mm)

3,453,965 VND

1 Piece(s) 18 Day(s) or more 1000

4,273,241 VND

1 Piece(s) 18 Day(s) or more 3000

5,727,243 VND

1 Piece(s) 18 Day(s) or more 5000

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Compatible Type DC24V