(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Infrared Lighting Infrared Series (Part Number)

Infrared Lighting Infrared Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      10,686,455VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

thận trọng

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Infrared light ideal for transmission type inspection of packages, liquids, printing, etc.
[Features]
· Adopts a wavelength peak of 850 nm, 950 nm, 1,200 nm or 1,450 nm.
· Can be used for inspections that cannot be performed using visible light.
· High transmittance infrared light is optimal for inspections where liquid is permeated or printed patterns are erased.
[Applications]
· Ideal for detecting foreign objects in liquid.
· Convenient for visual inspection and character recognition after erasing patterns from the work surface.
· Ideal for non-contact spectroscopic analysis and sugar concentration measurement, etc.

Part Number
IDR-50/28AIR-850
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngMain Body Type Irradiation Direction Irradiation Light Type External Dimension D (Range)
(mm)
External Dimension D
(mm)
Width W (Range)
(mm)
Width W
(mm)
Length L (Range)
(mm)
Length L
(mm)
Power Consumption (Range)
(W)
Power Consumption
(W)
Center Hole Size d (Range)
(mm)
Center Hole Size d
(mm)
Height H (Range)
(mm)
Height H (The max. value is applied for Flexible Type)
(mm)
Wavelength
(nm)

14,032,028 VND

1 Piece(s) 19 Day(s) or more Ring TypeObliqueDirect Light30.1~5050----2.1~32.220.1~302815.1~2016850

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Light Type Infrared Ray Light Source Since light Set Content Main Unit Only
Input Voltage(V) DC12V