(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Coil Tube UC (Coupler Mount) Series

Coil Tube UC (Coupler Mount) Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      599,343VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Coil Tube UC (with coupler) Series. ·Characteristics (Abrasion resistant) are supported.

 
Part Number
UC-8X5-50(C)
UC-8X5-75(C)
UC-8X5-100(C)
UC-10X6.5-50(C)
UC-10X6.5-75(C)
UC-10X6.5-100(C)
UC-12X8-50(C)
UC-12X8-75(C)
UC-12X8-100(C)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngØD M ØA P
(mm)
S
(mm)
Weight
(g)

599,343 VND

1 Piece(s) 6 Day(s) 85M5PN08SN08330

648,153 VND

1 Piece(s) 6 Day(s) 87.5M5PN08SN08421

697,927 VND

1 Piece(s) 6 Day(s) 810M5PN08SN08532

674,730 VND

1 Piece(s) 6 Day(s) 105M6.5PN10SN10425

750,602 VND

1 Piece(s) 6 Day(s) 107.5M6.5PN10SN10546

823,573 VND

1 Piece(s) 6 Day(s) 1010M6.5PN10SN10688

750,602 VND

1 Piece(s) 6 Day(s) 125M8PN12SN12573

841,455 VND

1 Piece(s) 6 Day(s) 127.5M8PN12SN12772

961,303 VND

1 Piece(s) 6 Day(s) 1210M8PN12SN12946

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid Air Characteristics (Abrasion Resistance) Corresponding Characteristics (Chemical Resistance) Corresponding
Operating temperature range (Min)(℃) 0 Operating temperature range (Max)(℃) 60 Operating pressure range (Min)(MPa) 0
Operating pressure range (Max)(MPa) 0.99 Color Yellow COLOR YL-Yellow