(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PXJ-06-04 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD1 | ØD2 | L | E | A | B | ORIFICE | M | J | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,241,303 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 6 | 4 | 55.7 | 21.2 | 25.0 | 15.3 | 2.4 | 13.9 | 10.6 | 13 |
Loading...Tải…
ØC | 3.3 |
---|
Please check the type/dimensions/specifications of the part PXJ-06-04 in the One-touch Fitting PXJ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PXJ-06-04 trong chuỗi One-touch Fitting PXJ Series.
Part Number |
---|
PXJ-08-06 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD1 | ØD2 | L | E | A | B | ORIFICE | M | J | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,325,873 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 6 | 58.0 | 25.6 | 26.0 | 16.4 | 4 | 15.5 | 12.7 | 18 |