(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PIJ Series【50-100 Pieces Per Package】

One-touch Fitting PIJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,453,255VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PIJ-0400
PIJ-0600
PIJ-0800
PIJ-1000
PIJ-1200
PIJ-1400
PIJ-1600
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD L ORIFICE Weight
(g)

1,912,348 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 436.02.51.0

2,033,163 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 638.03.51.0

2,178,138 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 84051.0

2,298,953 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 1045.073.0

1,453,255 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 1248.08.54

2,806,372 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 1452.0105

3,048,002 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 1653126

Loading...Tải…

  1. 1