(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PMP Series【25-100 Pieces Per Package】 (Part Number)

One-touch Fitting PMP Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,894,227VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PMP-0400
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD T L B H1
(Hex)
H2
(Hex)
ORIFICE E1
(mm)
E2
(mm)
Weight
(g)

4,135,328 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 4M12×1.25p3214.813163.56.06.05.4

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PMP-0400 in the One-touch Fitting PMP Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PMP-0400 trong chuỗi One-touch Fitting PMP Series.

Products like this...

Part Number
PMP-0600
PMP-0800
PMP-1000
PMP-1200
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD T L B H1
(Hex)
H2
(Hex)
ORIFICE E1
(mm)
E2
(mm)
Weight
(g)

5,270,978 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 6M15×1.5p36.016.4151856.06.57.8

3,084,243 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 8M17×1.5p38.818.317216.86.57.010.8

1,894,227 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 10M20×1.75p44.120.2212587.3816.8

2,027,122 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 12M24×1.75p47.622.92428107.38.524.5