(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.

  • Viewed
    Products
    Sản phẩm
    đã xem
    최근 본
    상품
    查看产品 查看產品
  • My
    Components
    Linh kiện
    của tôi
    나의 부품 我的部件 我的部件
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • MISUMI Việt Nam đồng hành cùng Kỹ sư tương lai trong cuộc thi SMAE Award 2024. Xem chi tiết.
    MISUMI Vietnam accompanies Future Engineers in the SMAE Award 2024 competition. See more.  

Linear Stage M1-637

Linear Stage M1-637
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      4,836,809VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Part Number
M1-637-C1
M1-637-L1
M1-637-R1
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngTable Size (Thickness) H (Range Selectable)
(mm)
Table Size (Thickness) H
(mm)
Feed Knob Position Reversed

4,836,809 VND

1 Piece(s) 5 Day(s) 20.1~2522Center of the entire axesStandard

4,836,809 VND

1 Piece(s) 4 Day(s) 15.1~2018Side of the entire axesLeft

4,836,809 VND

1 Piece(s) 4 Day(s) 15.1~2018Side of the entire axesRight

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Table Size (Length) L (Range Selectable)(mm) 41~60 Table Size (Width) W (Range Selectable)(mm) 41~60 Load Capacity (Range Selectable)(N) 30.1~50
Stroke (Range Selectable) Up to ±10mm Feeding Method Micrometer head Table Material Aluminum
Table Surface Treatment Black Alumite Travel Guide Cross Roller Product Category Main Body
Table Size (Length) L(mm) 60 Table Size (Width) W(mm) 60 Load Capacity(N) 49.03
Stroke (X Distance)(mm) ±6.5 Type X-axis stage Clamp Standard
Through Hole (Table Center Hole) None Readable Resolution 0.01 Weight(g) 300