(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Brass Two Touch CSN Series【100-400 Pieces Per Package】

Brass Two Touch CSN Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,477,418VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· A type with included insert that has excellent pressure and vibration resistance.
· A two-touch type fitting that allows for more reliable connection and securing of the tube.
· The screw part has been coated, making efficient piping possible.
[Applications]
· Screw tightening type fitting that is easy to connect/disconnect and has high tube retention in compact piping spaces.
· Easy to use with equipment or in piping environments with intense shocks and vibration.

 
Part Number
CSN1/2
CSN1/4
CSN1/8
CSN3/8
CSN3/16
CSN4
CSN5/16
CSN6
CSN8
CSN10
CSN12
CSN16
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngTube Outer Dia.
(mm)
L ØD
(mm)

2,965,847 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) 113.01/2

2,018,667 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) 111.01/4

1,477,418 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) 111.01/8

2,753,215 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) 312.03/8

1,806,032 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) 310.03/16

1,806,032 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) 411.04

2,327,948 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) 511.05/16

2,018,667 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) 611.06

2,327,948 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) 811.08

2,753,215 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) 1012.010

2,965,847 VND

1 Pack(s)

400 Pieces Per Package

400 Pieces Per Package

6 Day(s) 1213.012

1,583,737 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 1617.016

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Connection Types Related parts Related Components, Shapes, Types Insert Screw Types R
Operating fluid Air, normal operating fluid, water Negative pressure -750mmHg(-750Torr) Operating Temperature Range -40℃~80℃