(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Coil Tube UC Series

Coil Tube UC Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      481,428VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Coil Tube UC Series. [Materials]Urethane "Fluid used" Air

 
Part Number
UC-6X4-30
UC-6X4-50
UC-8X5-50
UC-8X5-75
UC-8X5-100
UC-10X6.5-50
UC-10X6.5-75
UC-10X6.5-100
UC-12X8-50
UC-12X8-75
UC-12X8-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSố ngày giao hàngØD ØA M
(mm)
Weight
(g)

481,428 VND

1 Piece(s) 6 Day(s) 643M100

497,858 VND

1 Piece(s) 6 Day(s) 645M120

536,035 VND

1 Piece(s) 6 Day(s) 855M185

580,013 VND

1 Piece(s) 6 Day(s) 857.5M279

616,257 VND

1 Piece(s) 6 Day(s) 8510M390

600,310 VND

1 Piece(s) 6 Day(s) 106.55M268

667,967 VND

1 Piece(s) 6 Day(s) 106.57.5M389

736,105 VND

1 Piece(s) 6 Day(s) 106.510M531

657,333 VND

1 Piece(s) 6 Day(s) 1285M382

744,803 VND

1 Piece(s) 6 Day(s) 1287.5M581

841,455 VND

1 Piece(s) 6 Day(s) 12810M755

Loading...Tải…

  1. 1

Basic InformationThông tin cơ bản

Applicable Fluid / Usage Air Properties Abrasion resistance / Chemical resistance Color Yellow_
Operating Temperature Range(°C) 0::60 Operating Pressure Range(MPa) 0::0.99 COLOR YL-Yellow