(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Fitting PST-C Series【100 Pieces Per Package】 (Part Number)

Compact Fitting PST-C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      6,865,722VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Screw mount quick-connect fitting for branching. [Materials]·Standard (PBT).

 
Part Number
PST-06-M5C
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T E A B ORIFICE H X
(mm)
Y
(mm)
L1
(mm)
L2
(mm)
Weight
(g)

7,735,583 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 610.8M5×0.8p16.53.612.82.5812.410.216.933.47

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PST-06-M5C in the Compact Fitting PST-C Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PST-06-M5C trong chuỗi Compact Fitting PST-C Series.

Products like this...

Part Number
PST-03-M5C
PST-03-M6C
PST-04-01C
PST-04-M3C
PST-04-M5C
PST-06-M6C
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP T E A B ORIFICE H X
(mm)
Y
(mm)
L1
(mm)
L2
(mm)
Weight
(g)

7,638,932 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 37.6M5×0.8p13.63.611.32.589.27.215.328.95

7,638,932 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 37.6M6×1.0p13.64.111.32.589.27.215.829.45

6,865,722 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 48.7R 1/814.6811.831010.48.216.430.99

7,469,792 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 48.7M3×0.5p14.63.011.81.5810.48.215.329.85

7,373,140 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 48.7M5×0.8p14.63.611.82.5810.48.215.930.46

8,146,350 VND

100 Pieces Per Package

100 Pieces Per Package

1 Pack(s) 6 Day(s) 610.8M6×1.0p16.54.112.83812.410.217.433.97