(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Fitting PT-C Series【100 Pieces Per Package】

Compact Fitting PT-C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,730,070VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Screw mount quick-connect fitting for branching. [Materials]·Standard (PBT).

 
Part Number
PT-03-M3C
PT-03-M5C
PT-03-M6C
PT-04-01C
PT-04-M3C
PT-04-M5C
PT-04-M6C
PT-06-01C
PT-06-M5C
PT-06-M6C
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T L E A B ORIFICE H X
(mm)
Y
(mm)
Weight
(g)

5,730,070 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 37.6M3×0.5p14.714.53.03.01.589.27.24

5,802,558 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 37.6M5×0.8p15.314.53.63.62.589.27.25

6,092,513 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 37.6M6×1.0p15.814.54.14.12.589.27.25

6,020,023 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 48.7R 1/816.415.188.031010.48.27

5,923,372 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 48.7M3×0.5p15.315.13.03.01.5810.48.25

5,971,698 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 48.7M5×0.8p15.915.13.63.62.5810.48.25

6,213,325 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 48.7M6×1.0p16.415.14.14.13810.48.26

6,454,953 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 610.8R 1/817.416.088.031012.410.29

6,092,513 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 610.8M5×0.8p16.916.03.63.62.5812.410.27

6,454,953 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 610.8M6×1.0p17.416.04.14.13812.410.27

Loading...Tải…

  1. 1