(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Compact Fitting PCF-C Series【100 Pieces Per Package】

Compact Fitting PCF-C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      5,198,488VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·A quick-connect fitting for screw mounting direction. [Materials]·Brass.

 
Part Number
PCF-03-M3C
PCF-03-M5C
PCF-03-M6C
PCF-04-01C
PCF-04-M3C
PCF-04-M5C
PCF-06-01C
PCF-06-M5C
PCF-06-M6C
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T L A B ORIFICE H X
(mm)
Y
(mm)
Weight
(g)

5,198,488 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 37.5M3×0.5p16.24.011.22.589.27.22.5

5,246,815 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 37.5M5×0.8p18.76.011.22.589.27.22.5

5,730,070 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 37.5M6×1.0p18.76.011.22.589.27.22.5

5,802,558 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 48Rc 1/822.78.511.731210.48.23.0

5,246,815 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 48M3×0.5p17.74.011.72.5810.48.22.5

5,270,978 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 48M5×0.8p19.26.011.73810.48.23.0

5,802,558 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 610Rc 1/823.78.512.741212.410.24

5,246,815 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 610M5×0.8p19.76.012.741012.410.24

5,391,792 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 610M6×1.0p19.76.012.741012.410.24

Loading...Tải…

  1. 1