(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PKJ Series【20-25 Pieces Per Package】 (Part Number)

One-touch Fitting PKJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,187,805VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PKJ-0804
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD1 ØD2 ØP1 ØP2 E A B1 B2 M1 M2 ORIFICE J ØC L1
(mm)
L2
(mm)
Weight
(g)

2,365,402 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 8414.510.520.726.018.314.89.234.8310.54.345.989.117

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PKJ-0804 in the One-touch Fitting PKJ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PKJ-0804 trong chuỗi One-touch Fitting PKJ Series.

Products like this...

Part Number
PKJ-0604
PKJ-0806
PKJ-1006
PKJ-1008
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD1 ØD2 ØP1 ØP2 E A B1 B2 M1 M2 ORIFICE J ØC L1
(mm)
L2
(mm)
Weight
(g)

2,298,953 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 6412.510.519.525.016.414.87.634.0310.53.344.186.117

2,419,768 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 8614.512.522.226.018.316.49.341.1512.54.346.995.119

2,187,805 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 6 Day(s) 10617.512.522.828.020.216.49.541.7512.54.352.2103.930

2,308,618 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 6 Day(s) 10817.514.525.728.020.218.39.547.06.814.54.352.8109.233