(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PKG-0806 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD1 | ØD2 | ØP1 | ØP2 | L | B1 | B2 | M1 | M2 | ORIFICE | J | ØC | L1 (mm) | L2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,277,547 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 8 | 6 | 14.5 | 12.5 | 22.2 | 18.3 | 16.4 | 9.3 | 41.1 | 5 | 12.5 | 4.3 | 23.3 | 71.5 | 19 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PKG-0806 in the One-touch Fitting PKG Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PKG-0806 trong chuỗi One-touch Fitting PKG Series.
Part Number |
---|
PKG-0604 |
PKG-0804 |
PKG-1006 |
PKG-1008 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD1 | ØD2 | ØP1 | ØP2 | L | B1 | B2 | M1 | M2 | ORIFICE | J | ØC | L1 (mm) | L2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,060,080 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 4 | 12.5 | 10.5 | 19.5 | 16.4 | 14.8 | 7.6 | 34.0 | 3 | 10.5 | 3.3 | 21.1 | 63.1 | 14 | ||
3,307,752 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 4 | 14.5 | 10.5 | 20.7 | 18.3 | 14.8 | 9.2 | 34.8 | 3 | 10.5 | 4.3 | 22.3 | 65.5 | 16 | ||
3,621,868 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 6 | 17.5 | 12.5 | 22.8 | 20.2 | 16.4 | 9.5 | 41.7 | 5 | 12.5 | 4.3 | 26.7 | 78.4 | 25 | ||
3,754,762 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 8 | 17.5 | 14.5 | 25.7 | 20.2 | 18.3 | 9.5 | 47.0 | 6.8 | 14.5 | 4.3 | 27.4 | 83.7 | 29 |