(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PZA-0400 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | L | E | B | M1 | M2 | ORIFICE | ØC | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,313,790 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 4 | 10.5 | 37.2 | 35.5 | 14.8 | 6.4 | 12.8 | 3 | 3.3 | 9 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PZA-0400 in the One-touch Fitting PZA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PZA-0400 trong chuỗi One-touch Fitting PZA Series.
Part Number |
---|
PZA-0600 |
PZA-0800 |
PZA-1000 |
PZA-1200 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | L | E | B | M1 | M2 | ORIFICE | ØC | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,507,095 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 12.5 | 42.1 | 41.4 | 16.4 | 7.5 | 15.0 | 5 | 3.3 | 12 | ||
2,051,287 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 15 | 46.6 | 44.7 | 18.3 | 9.1 | 18.2 | 6.8 | 4.2 | 18 | ||
2,329,158 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 17.5 | 50.8 | 48.5 | 19.7 | 10.2 | 20.3 | 8 | 4.3 | 24 | ||
2,105,652 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 12 | 20.5 | 57.7 | 55.3 | 22.4 | 11.9 | 23.7 | 10 | 4.3 | 40 |