(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PZA Series【20-50 Pieces Per Package】 (Part Number)

One-touch Fitting PZA Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,051,287VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PZA-1200
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP L E B M1 M2 ORIFICE ØC Weight
(g)

2,105,652 VND

1 Pack(s)

20 Pieces Per Package

20 Pieces Per Package

6 Day(s) 1220.557.755.322.411.923.7104.340

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PZA-1200 in the One-touch Fitting PZA Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PZA-1200 trong chuỗi One-touch Fitting PZA Series.

Products like this...

Part Number
PZA-0400
PZA-0600
PZA-0800
PZA-1000
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP L E B M1 M2 ORIFICE ØC Weight
(g)

3,313,790 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 410.537.235.514.86.412.833.39

3,507,095 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 612.542.141.416.47.515.053.312

2,051,287 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 81546.644.718.39.118.26.84.218

2,329,158 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.550.848.519.710.220.384.324