(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PPF Series【50-100 Pieces Per Package】

One-touch Fitting PPF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,924,430VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PPF-0400
PPF-0600
PPF-0800
PPF-1000
PPF-1200
PPF-1600
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP L B Weight
(g)

2,250,630 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 410.518.715.32.0

2,492,255 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 612.520.016.43.0

2,782,210 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 814.521.418.34

3,120,488 VND

1 Pack(s)

100 Pieces Per Package

100 Pieces Per Package

6 Day(s) 1017.522.920.27

1,924,430 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 1220.525.122.910

3,180,895 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 1625.527.824.117

Loading...Tải…

  1. 1