(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PSJ Series【25-50 Pieces Per Package】 (Part Number)

One-touch Fitting PSJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,178,138VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PSJ-1000
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD1 ØD2 ØP E A B ORIFICE L1
(mm)
L2
(mm)
Weight
(g)

2,383,523 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 6418.025.828.020.2747.373.120

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PSJ-1000 in the One-touch Fitting PSJ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PSJ-1000 trong chuỗi One-touch Fitting PSJ Series.

Products like this...

Part Number
PSJ-0604
PSJ-0800
PSJ-0806
PSJ-1008
PSJ-1200
PSJ-1210
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD1 ØD2 ØP E A B ORIFICE L1
(mm)
L2
(mm)
Weight
(g)

4,932,698 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 8810.619.525.014.82.539.559.08

2,178,138 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 10101523.426.018.35.643.867.113

2,673,477 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 12121321.426.016.4442.063.413

3,011,757 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 861523.428.018.35.645.869.117

3,217,140 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 10820.830.230.022.9951.481.628

4,129,287 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 121018.025.830.020.27.549.575.328