(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PSJ-0806 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD1 | ØD2 | ØP | E | A | B | ORIFICE | L1 (mm) | L2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,673,477 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 12 | 12 | 13 | 21.4 | 26.0 | 16.4 | 4 | 42.0 | 63.4 | 13 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PSJ-0806 in the One-touch Fitting PSJ Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PSJ-0806 trong chuỗi One-touch Fitting PSJ Series.
Part Number |
---|
PSJ-0600 |
PSJ-0604 |
PSJ-0800 |
PSJ-1000 |
PSJ-1008 |
PSJ-1200 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD1 | ØD2 | ØP | E | A | B | ORIFICE | L1 (mm) | L2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,942,022 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 6 | 13 | 21.4 | 25.0 | 16.4 | 4 | 41.0 | 62.4 | 10 | ||
4,932,698 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 8 | 10.6 | 19.5 | 25.0 | 14.8 | 2.5 | 39.5 | 59.0 | 8 | ||
2,178,138 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 10 | 15 | 23.4 | 26.0 | 18.3 | 5.6 | 43.8 | 67.1 | 13 | ||
2,383,523 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 4 | 18.0 | 25.8 | 28.0 | 20.2 | 7 | 47.3 | 73.1 | 20 | ||
3,011,757 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 6 | 15 | 23.4 | 28.0 | 18.3 | 5.6 | 45.8 | 69.1 | 17 | ||
3,217,140 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 8 | 20.8 | 30.2 | 30.0 | 22.9 | 9 | 51.4 | 81.6 | 28 |