(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PTJ Series【25-50 Pieces Per Package】

One-touch Fitting PTJ Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,365,402VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PTJ-0400
PTJ-0600
PTJ-0604
PTJ-0800
PTJ-0806
PTJ-1000
PTJ-1008
PTJ-1200
PTJ-1210
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD1 ØD2 ØP L E A B ORIFICE Weight
(g)

3,350,035 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 4410.537.518.524.014.82.66

3,905,780 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 6612.540.520.325.016.449

4,908,537 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 6410.538.518.525.014.82.59

3,905,780 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 881543.022.626.018.35.612

4,908,537 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 8612.541.520.326.016.4412

2,365,402 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 101017.545.825.228.020.2716

2,999,095 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1081545.022.628.018.35.616

3,205,058 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 121220.550.928.730.022.9925

4,115,417 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 121017.548.025.230.020.27.525

Loading...Tải…

  1. 1