(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PAT-08-03(3) |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | T | E | A | B | ORIFICE | H | J | N (mm) | L1 (mm) | L2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,695,850 VND | 1 Pack(s) | 6 Pieces Per Package 6 Pieces Per Package | 6 Day(s) | 8 | 14.5 | R 3/8 | 28.2 | 11 | 18.3 | 7 | 21 | 21.9 | 14.5 | 29.0 | 86.7 | 135.0 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PAT-08-03(3) in the One-touch Fitting PAT (3) Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PAT-08-03(3) trong chuỗi One-touch Fitting PAT (3) Series.
Part Number |
---|
PAT-04-04(3) |
PAT-06-01(3) |
PAT-06-02(3) |
PAT-08-04(3) |
PAT-10-01(3) |
PAT-10-02(3) |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | T | E | A | B | ORIFICE | H | J | N (mm) | L1 (mm) | L2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,103,718 VND | 8 Pieces Per Package 8 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 4 | 10.5 | R 1/2 | 27.7 | 14 | 14.8 | 3.2 | 24 | 23.9 | 10.5 | 34.1 | 97.3 | 187.0 | ||
2,719,387 VND | 12 Pieces Per Package 12 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 12.5 | R 1/8 | 22.9 | 8 | 16.4 | 4 | 14 | 17.9 | 12.5 | 22.5 | 69.7 | 64.0 | ||
2,733,885 VND | 12 Pieces Per Package 12 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 12.5 | R 1/4 | 24.8 | 10 | 16.4 | 5 | 17 | 21.9 | 12.5 | 27.5 | 84.7 | 86.0 | ||
1,823,432 VND | 6 Pieces Per Package 6 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 14.5 | R 1/2 | 30.3 | 14 | 18.3 | 6 | 24 | 23.9 | 14.5 | 34.1 | 97.3 | 200.0 | ||
2,387,873 VND | 8 Pieces Per Package 8 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 17.5 | R 1/8 | 26.7 | 8 | 20.2 | 5 | 14 | 17.9 | 17.5 | 22.5 | 69.7 | 80.0 | ||
2,461,328 VND | 8 Pieces Per Package 8 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 17.5 | R 1/4 | 28.2 | 10 | 20.2 | 8 | 17 | 21.9 | 17.5 | 27.5 | 84.7 | 106.0 |