(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PAT (2) Series【4-25 Pieces Per Package】 (Part Number)

One-touch Fitting PAT (2) Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      1,545,075VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PAT-04-04(2)
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T E A B ORIFICE H J N
(mm)
L1
(mm)
L2
(mm)
Weight
(g)

2,374,342 VND

1 Pack(s)

12 Pieces Per Package

12 Pieces Per Package

6 Day(s) 410.5R 1/227.71414.83.22423.910.534.173.4139.0

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PAT-04-04(2) in the One-touch Fitting PAT (2) Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PAT-04-04(2) trong chuỗi One-touch Fitting PAT (2) Series.

Products like this...

Part Number
PAT-04-01(2)
PAT-04-02(2)
PAT-04-03(2)
PAT-06-01(2)
PAT-06-02(2)
PAT-06-03(2)
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP T E A B ORIFICE H J N
(mm)
L1
(mm)
L2
(mm)
Weight
(g)

4,111,163 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 410.5R 1/821.4814.83.21417.910.522.551.840

4,165,530 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 410.5R 1/422.91014.83.21721.910.527.562.862.0

2,985,177 VND

16 Pieces Per Package

16 Pieces Per Package

1 Pack(s) 6 Day(s) 410.5R 3/826.11114.83.22121.910.529.064.895.0

4,123,245 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5R 1/822.9816.441417.912.522.551.843

2,229,365 VND

12 Pieces Per Package

12 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5R 1/424.81016.451721.912.527.562.853

2,354,045 VND

12 Pieces Per Package

12 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5R 3/826.61116.452121.912.529.064.897.0