(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PAF Series【12-50 Pieces Per Package】 (Part Number)

One-touch Fitting PAF Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,701,990VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PAF-1002
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP B ORIFICE H J L1
(mm)
L2
(mm)
T1
(mm)
T2
(mm)
E1
(mm)
E2
(mm)
A1
(mm)
A2
(mm)
Weight
(g)

3,682,273 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.520.25.11717.519.735.5R1/4Rc 1/430.99.010.011.039

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PAF-1002 in the One-touch Fitting PAF Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PAF-1002 trong chuỗi One-touch Fitting PAF Series.

Products like this...

Part Number
PAF-04M5
PAF-0601
PAF-0802
PAF-1003
PAF-1203
PAF-1204
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP B ORIFICE H J L1
(mm)
L2
(mm)
T1
(mm)
T2
(mm)
E1
(mm)
E2
(mm)
A1
(mm)
A2
(mm)
Weight
(g)

6,092,513 VND

50 Pieces Per Package

50 Pieces Per Package

1 Pack(s) 6 Day(s) 410.314.82.0810.310.320.0M5×0.8pM5×0.8p19.45.03.66.08

2,860,738 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 612.516.43.51412.514.930.7R1/8Rc 1/823.17.08.09.022

3,488,972 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 814.818.36.51714.818.335.5R1/4Rc 1/427.99.010.011.038

3,714,895 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.520.27.22117.520.641.2R3/8Rc 3/830.911.311.013.061.0

2,701,990 VND

12 Pieces Per Package

12 Pieces Per Package

1 Pack(s) 6 Day(s) 1220.522.46.82120.522.141.2R3/8Rc 3/835.811.311.013.070.0

2,838,268 VND

12 Pieces Per Package

12 Pieces Per Package

1 Pack(s) 6 Day(s) 1220.522.46.82420.525.249.5R1/2Rc 1/236.314.014.015.092.0