(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PAF-04M5 |
PAF-0601 |
PAF-0802 |
PAF-1002 |
PAF-1003 |
PAF-1203 |
PAF-1204 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | B | ORIFICE | H | J | L1 (mm) | L2 (mm) | T1 (mm) | T2 (mm) | E1 (mm) | E2 (mm) | A1 (mm) | A2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6,092,513 VND | 1 Pack(s) | 50 Pieces Per Package 50 Pieces Per Package | 6 Day(s) | 4 | 10.3 | 14.8 | 2.0 | 8 | 10.3 | 10.3 | 20.0 | M5×0.8p | M5×0.8p | 19.4 | 5.0 | 3.6 | 6.0 | 8 | ||
2,860,738 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 6 | 12.5 | 16.4 | 3.5 | 14 | 12.5 | 14.9 | 30.7 | R1/8 | Rc 1/8 | 23.1 | 7.0 | 8.0 | 9.0 | 22 | ||
3,488,972 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 8 | 14.8 | 18.3 | 6.5 | 17 | 14.8 | 18.3 | 35.5 | R1/4 | Rc 1/4 | 27.9 | 9.0 | 10.0 | 11.0 | 38 | ||
3,682,273 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 10 | 17.5 | 20.2 | 5.1 | 17 | 17.5 | 19.7 | 35.5 | R1/4 | Rc 1/4 | 30.9 | 9.0 | 10.0 | 11.0 | 39 | ||
3,714,895 VND | 1 Pack(s) | 20 Pieces Per Package 20 Pieces Per Package | 6 Day(s) | 10 | 17.5 | 20.2 | 7.2 | 21 | 17.5 | 20.6 | 41.2 | R3/8 | Rc 3/8 | 30.9 | 11.3 | 11.0 | 13.0 | 61.0 | ||
2,701,990 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 6 Day(s) | 12 | 20.5 | 22.4 | 6.8 | 21 | 20.5 | 22.1 | 41.2 | R3/8 | Rc 3/8 | 35.8 | 11.3 | 11.0 | 13.0 | 70.0 | ||
2,838,268 VND | 1 Pack(s) | 12 Pieces Per Package 12 Pieces Per Package | 6 Day(s) | 12 | 20.5 | 22.4 | 6.8 | 24 | 20.5 | 25.2 | 49.5 | R1/2 | Rc 1/2 | 36.3 | 14.0 | 14.0 | 15.0 | 92.0 |