(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PA-1002 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | T | A | B | ORIFICE | H | J | L1 (mm) | L2 (mm) | E1 (mm) | E2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,839,333 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 10 | 17.5 | R 1/4 | 10 | 20.2 | 5.1 | 15 | 17.5 | 19.7 | 28.8 | 30.9 | 9.0 | 34.0 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PA-1002 in the Quick Connect Fitting PA series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PA-1002 trong chuỗi Quick Connect Fitting PA.
Part Number |
---|
PA-04M5 |
PA-0601 |
PA-0802 |
PA-1003 |
PA-1203 |
PA-1204 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | T | A | B | ORIFICE | H | J | L1 (mm) | L2 (mm) | E1 (mm) | E2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,074,920 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 4 | 10.3 | M5×0.8p | 3.6 | 14.8 | 2.0 | 8 | 10.3 | 10.3 | 18.2 | 19.4 | 5.0 | 10 | ||
2,401,645 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 12.5 | R 1/8 | 7.5 | 16.4 | 3.5 | 11 | 12.5 | 14.9 | 25.5 | 23.1 | 7.0 | 20 | ||
2,975,512 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 14.8 | R 1/4 | 10 | 18.3 | 6.5 | 15 | 14.8 | 18.3 | 28.8 | 27.9 | 9.0 | 30 | ||
3,188,143 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 17.5 | R 3/8 | 11 | 20.2 | 7.2 | 19 | 17.5 | 20.6 | 32.7 | 30.9 | 11.3 | 58.0 | ||
2,496,122 VND | 12 Pieces Per Package 12 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 12 | 20.5 | R 3/8 | 11 | 22.4 | 6.8 | 19 | 20.5 | 22.1 | 32.7 | 35.8 | 11.3 | 61.0 | ||
2,519,318 VND | 12 Pieces Per Package 12 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 12 | 20.5 | R 1/2 | 14 | 22.4 | 6.8 | 24 | 20.5 | 25.2 | 38.7 | 36.3 | 14.0 | 87.0 |