(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
Quick Connect Fitting PA【12-50 Pieces Per Package】 (Part Number)

Quick Connect Fitting PA
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      2,401,645VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PA-04M5
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T A B ORIFICE H J L1
(mm)
L2
(mm)
E1
(mm)
E2
(mm)
Weight
(g)

4,074,920 VND

1 Pack(s)

50 Pieces Per Package

50 Pieces Per Package

6 Day(s) 410.3M5×0.8p3.614.82.0810.310.318.219.45.010

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PA-04M5 in the Quick Connect Fitting PA series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PA-04M5 trong chuỗi Quick Connect Fitting PA.

Products like this...

Part Number
PA-0601
PA-0802
PA-1002
PA-1003
PA-1203
PA-1204
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP T A B ORIFICE H J L1
(mm)
L2
(mm)
E1
(mm)
E2
(mm)
Weight
(g)

2,401,645 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5R 1/87.516.43.51112.514.925.523.17.020

2,975,512 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 814.8R 1/41018.36.51514.818.328.827.99.030

3,839,333 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.5R 1/41020.25.11517.519.728.830.99.034.0

3,188,143 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.5R 3/81120.27.21917.520.632.730.911.358.0

2,496,122 VND

12 Pieces Per Package

12 Pieces Per Package

1 Pack(s) 6 Day(s) 1220.5R 3/81122.46.81920.522.132.735.811.361.0

2,519,318 VND

12 Pieces Per Package

12 Pieces Per Package

1 Pack(s) 6 Day(s) 1220.5R 1/21422.46.82420.525.238.736.314.087.0