(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PHT-06-04(3) |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | T | E | A | B | ORIFICE | H | J | L1 (mm) | L2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,060,467 VND | 1 Pack(s) | 9 Pieces Per Package 9 Pieces Per Package | 6 Day(s) | 6 | 12.5 | R 1/2 | 29.3 | 14 | 16.4 | 5 | 24 | 23.9 | 34.1 | 97.3 | 191.0 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PHT-06-04(3) in the One-touch Fitting PHT (3) Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PHT-06-04(3) trong chuỗi One-touch Fitting PHT (3) Series.
Part Number |
---|
PHT-04-04(3) |
PHT-06-01(3) |
PHT-06-02(3) |
PHT-08-01(3) |
PHT-08-02(3) |
PHT-08-03(3) |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | T | E | A | B | ORIFICE | H | J | L1 (mm) | L2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,014,800 VND | 9 Pieces Per Package 9 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 4 | 10.5 | R 1/2 | 29.0 | 14 | 14.8 | 3.2 | 24 | 23.9 | 34.1 | 97.3 | 187.0 | ||
2,846,240 VND | 15 Pieces Per Package 15 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 12.5 | R 1/8 | 24.1 | 8 | 16.4 | 4 | 14 | 17.9 | 22.5 | 69.7 | 62.0 | ||
2,860,738 VND | 15 Pieces Per Package 15 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 12.5 | R 1/4 | 26.0 | 10 | 16.4 | 5 | 17 | 21.9 | 27.5 | 84.7 | 91 | ||
3,034,712 VND | 15 Pieces Per Package 15 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 14.5 | R 1/8 | 25.6 | 8 | 18.3 | 5 | 14 | 17.9 | 22.5 | 69.7 | 67.0 | ||
2,510,620 VND | 12 Pieces Per Package 12 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 14.5 | R 1/4 | 27.4 | 10 | 18.3 | 7 | 17 | 21.9 | 27.5 | 84.7 | 98.0 | ||
2,577,310 VND | 12 Pieces Per Package 12 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 8 | 14.5 | R 3/8 | 29.3 | 11 | 18.3 | 7 | 21 | 21.9 | 29.0 | 86.7 | 136.0 |