(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
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
One-touch Fitting PHT (1) Series【15-25 Pieces Per Package】 (Part Number)

One-touch Fitting PHT (1) Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • From :
      3,531,257VND/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.

 
Part Number
PHT-10-02(1)
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Number of pc(s). included in pkg.Volume DiscountDays to ShipSố ngày giao hàngØD ØP T E A B ORIFICE H L1
(mm)
L2
(mm)
Weight
(g)

4,540,052 VND

1 Pack(s)

25 Pieces Per Package

25 Pieces Per Package

6 Day(s) 1017.5R 1/429.81020.281727.540.954

Loading...Tải…

  1. 1

Please check the type/dimensions/specifications of the part PHT-10-02(1) in the One-touch Fitting PHT (1) Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PHT-10-02(1) trong chuỗi One-touch Fitting PHT (1) Series.

Products like this...

Part Number
PHT-06-01(1)
PHT-06-02(1)
PHT-06-03(1)
PHT-10-03(1)
PHT-10-04(1)
PHT-12-02(1)
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Number of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipSố ngày giao hàngØD ØP T E A B ORIFICE H L1
(mm)
L2
(mm)
Weight
(g)

3,597,703 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5R 1/824.1816.441422.533.932.0

3,639,990 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5R 1/426.01016.451727.540.948

3,839,042 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 612.5R 3/827.91116.452129.042.973.0

4,691,070 VND

25 Pieces Per Package

25 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.5R 3/831.91120.282129.042.978.0

3,961,353 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 6 Day(s) 1017.5R 1/233.71420.282434.149.6111.0

4,589,585 VND

20 Pieces Per Package

20 Pieces Per Package

1 Pack(s) 6 Day(s) 1220.5R 1/433.01022.981727.540.961.0