(!) Since support from Microsoft will end on January 14th, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Vì lý do Microsoft kết thúc hỗ trợ cho Windows 7 vào ngày 14/01/2020, Windows 7 sẽ là hệ điều hành không được khuyến khích sử dụng với trang web này từ ngày 15/12/2019.
Select part number to Order Now/ Add to Cart
[Features]
· Can be easily attached and detached in one operation by pushing the tube in.
· The screw part has an O-ring or fluoropolymer coating.
[Applications]
· A single-action type pipe connection port used with pneumatic piping.
· Can be used in various ways to suit the user's environment.
Part Number |
---|
PHF-1002 |
Part Number | Price | Minimum Order Qty. | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | B | ORIFICE | H | L1 (mm) | L2 (mm) | T1 (mm) | T2 (mm) | E1 (mm) | E2 (mm) | A1 (mm) | A2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,733,590 VND | 1 Pack(s) | 25 Pieces Per Package 25 Pieces Per Package | 6 Day(s) | 10 | 17.5 | 19.7 | 6.4 | 17 | 19.7 | 35.5 | R 1/4 | Rc 1/4 | 29.9 | 9.0 | 10.0 | 11.0 | 34.0 |
Loading...Tải…
Please check the type/dimensions/specifications of the part PHF-1002 in the One-touch Fitting PHF Series series.Vui lòng kiểm tra kiểu/kích thước/thông số kỹ thuật của phần PHF-1002 trong chuỗi One-touch Fitting PHF Series.
Part Number |
---|
PHF-04M5 |
PHF-04M6 |
PHF-0601 |
PHF-1003 |
PHF-1004 |
PHF-1202 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg.Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Days to ShipSố ngày giao hàng | ØD | ØP | B | ORIFICE | H | L1 (mm) | L2 (mm) | T1 (mm) | T2 (mm) | E1 (mm) | E2 (mm) | A1 (mm) | A2 (mm) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,067,755 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 4 | 10.5 | 15.3 | 3 | 14 | 14.9 | 30.7 | R 1/8 | Rc 1/8 | 23.3 | 7.0 | 8.0 | 9.0 | 20 | ||
4,048,772 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 4 | 10.5 | 15.3 | 3 | 17 | 17.4 | 35.5 | R 1/4 | Rc 1/4 | 25.3 | 9.0 | 10.0 | 11.0 | 31 | ||
4,310,211 VND | 50 Pieces Per Package 50 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 6 | 12.5 | 16.4 | 2.0 | 8 | 11.4 | 20.0 | M5×0.8p | M5×0.8p | 22.7 | 5.0 | 3.6 | 6.0 | 9 | ||
3,619,367 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 17.5 | 19.7 | 8.2 | 21 | 21.2 | 41.2 | R 3/8 | Rc 3/8 | 31.0 | 11.2 | 11.0 | 13.0 | 58.0 | ||
3,123,166 VND | 20 Pieces Per Package 20 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 10 | 17.5 | 19.7 | 8 | 24 | 24.0 | 49.5 | R 1/2 | Rc 1/2 | 33.4 | 14.0 | 14.0 | 15.0 | 86.0 | ||
3,370,931 VND | 25 Pieces Per Package 25 Pieces Per Package | 1 Pack(s) | 6 Day(s) | 12 | 20.5 | 22.4 | 7 | 17 | 21.2 | 35.5 | R 1/4 | Rc 1/4 | 33.3 | 9.0 | 10.0 | 11.0 | 55.0 |